您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9069A-MEU Noise Figure Minor Enhancement Update

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Update your existing noise figure measurement application with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date Software Version Enhancement License(s) Minor Enhancements
22-Feb-2012

A.10.04

N9069A-AFP
  • Enables the enhanced measurement views for making time varying noise figure measurements
  • Easy to read meters and time trend analysis for DUT adjustments or NF performance over temperature

This option can be added as a product upgrade