您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 36,888

一般配置  

一般配置

N2848A InfiniiMax III QuickTip probe head

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Bandwidth

  • Up to 16 GHz with InfiniiMax III amp
  • Up to 13 GHz with InfiniiMax III+ amp

InfiniiMode with InfiniiMax III+ amp, differential probing with InfiniiMax III amp

Compatible with InfiniiMax III/III+ amp only

敘述

The N2848A/49A QuickTip offers the industry’s first magnetically-engaged probe head and tip for a quick and secure connection, pushing the usability to the next level. The N2848A QuickTip probe head quickly snaps to the N2849A probe tip, utilizing magnets to connect to the two sides of the differential signal and ground. Multiple N2849A probe tips can be installed on a DUT, allowing quick and reliable measurement of many probe points. The QuickTip supports the InfiniiMode probing when used with the InfiniiMax III+ probe amp and supports differential probing with the InfiniiMax III probe amp.