您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W2382ET Radar Verification Test Bench Element

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W2321 W2382EP Radar Verification Test Bench Element 

    W2382EP Radar Verification Test Bench Element

    • Pre-configured common Radar signal test bench
    • Enables design optimization against transmitter performance, such as EVM, ACPR, and Waveform
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2321 W2381ET VTB 引擎元件 

    W2381ET VTB 引擎元件

    • 可存取高效能資料流程模擬引擎,以模擬預先定義且符合標準的測試平台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用

  • W2321 W2385ET 無線網路驗證測試台元件 

    W2385ET 無線網路驗證測試台元件

    • 預先配置且符合標準的 802.11ac (WLAN) 測試台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用
       

  • W2321 W2388ET LTE 3GPP 驗證測試台元件 

    W2388ET LTE 3GPP 驗證測試台元件

    • 預先配置且符合標準的 LTE 測試台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用

  • W2321 W2390ET LTE-A 驗證測試台元件 

    W2390ET LTE-A 驗證測試台元件

    • 預先配置且符合標準的 LTE-A 測試台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用

  • W2301 W2301ET Circuit Envelope Element 

    W2301ET Circuit Envelope Element

    Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.

  • W2010 GoldenGate RFIC Simulator W2010BT GoldenGate RFIC (Solo) Simulator 

    W2010BT GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BT GoldenGate RFIC (Quad) Simulator 

    W2001BT GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2321 W2383ET ADS 5G 模型庫 

    W2383ET ADS 5G 模型庫

    • 支援針對新興 5G 無線標準的設計驗證
    • 包含預先配置的模擬設定、調變信號源和解調變檔,完全符合無線規範

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • ADS Simulation Elements 

    ADS Simulation Elements

    • Provide additional capabilities to the ADS Core environment
    • Enable designers to customize the configuration of ADS to suit their design needs
    • Provide an affordable and flexible way to expand design and simulation capabilities