您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Update your existing W-CDMA/HSPA+ measurement application with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date Software Version Enhancement License(s) Minor Enhancements
1-Apr-2015 A.14.62 W9073A-EFP
  • Added RUI to report I offset and Q offset Values in modulation analysis and combined WCDMA measurements
01-May-2014 A.14.04 W9073A-DFP
  • Modulation accuracy (EVM) enhancement:
    - IQ Imbalance Frequency Compensation for EVM calculation & Equalizer mode setting
  • Equalizer mode setting available for Code Domain measurement
23-Jul-2013 A.13.07 W9073A-CFP
  • Modulation accuracy (EVM) enhancements:
    - Ability to compensate for I/Q imbalance in W-CDMA EVM and Rho error results
    - I/Q gain imbalance and I/Q quad error results added to Peak/Average metrics window
    - Enables up to 16 frame-long consecutive acquisitions from code domain measurement to be used in EVM measurement. EVM is measured over one frame at a time by using timing offset (in units of slots) in the capture buffer
01-Nov-2012 A.11.03 W9073A-BFP
  • W-CDMA downlink auto scramble code detection in code domain power measurement
22-Feb-2013 A.10.04 W9073A-AFP
  • W-CDMA downlink auto scramble code detection in modulation accuracy measurement
  • W-CDMA uplink PRACH preamble EVM in modulation accuracy measurement