您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Update your existing GSM/EDGE/Evo measurement application with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date Software Version Enhancement License(s) Minor Enhancements
18-Aug-2016 A-18-05 W9071A-CFP
  • Additional result values in ORFS with total power and MC BTS Class by option 3FP
01-July-2015 A.16.05 W9071A-CFP
  • Supporting GSM multi-carrier ORFS test limit exception
01-May-2014 A.14.04 W9071A-BFP
  • Operating band span extension setting improved for GSM/EDGE Tx Band Spur measurement
  • Limit Exception function update on MCBTS ORFS for EDGE Evo
01-Nov-2012 A.11.03 W9071A-AFP
  • Reference power Max Hold in output RF spectrum (ORFS) due to switching measurement

This option can be added as a product upgrade.