您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

TS-8989 PXI 功能測試系統

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • TestExec SL 5.1 for Windows XP TestExec SL 軟體 

    TestExec SL 軟體

    TestExec SL 靈活的測試執行軟體,專為橫跨多個產業的電子製造功能測試應用而設計。

相關產品與解決方案

  • M9186A M9186A PXI 分離式單通道電壓/電流源,100 V 

    M9186A PXI 分離式單通道電壓/電流源,100 V

    Keysight M9186A 分離式雙範圍電壓/電流源可提供電壓源與電流源,並量測由此產生的電流與電壓,其功用類似先前的 Keysight E6171B 量測控制模組。

  • M9216A PXI 32-channel High Voltage Data Acquistion M9216A PXI 32 通道高電壓資料擷取裝置 

    M9216A PXI 32 通道高電壓資料擷取裝置

    Keysight M9216A 是多通道、大範圍的電壓量測模組,能夠同步擷取多個通道的正電壓位準,使其成為非常適合用於汽車電子應用領域的自動測試設備 (ATE)。

  • M9185A PXI 8/16-Channel Isolated D/A Converter M9185A PXI 8/16 通道絕緣數位/類比轉換器 

    M9185A PXI 8/16 通道絕緣數位/類比轉換器

    Keysight M9185A是獨立式絕緣數位/類比轉換器,可平行輸出多達8到16個通道的高電壓位準。

  • No image available U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface 

    U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface

    • Software: Test Exec SL 7.1 & TS-5000 Family Application Software 7.1V with multi-threading support over 400 built-in automotive test libraries
    • Signal switching: Up to 464 x 4 matrix
    • Load switching: Up to 64-channel x 40A and 288-channel x 7.5A and 192-channel x 2A

  • M9182A PXI Digital Multimeter M9182A PXI Digital Multimeter, 6 ½ Digit, High Performance 

    M9182A PXI Digital Multimeter, 6 ½ Digit, High Performance

    • Measurement speed up to 4,500 readings/s
    • Accuracy up to 40 ppm
    • 10 built-in measurement typesEasy control and integration into existing systems

  • M9183A Digital Multimeter 6.5 digit Enhanced Performance PXI M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance 

    M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance

    • Measurement speed up to 150K readings/s
    • Accuracy up to 40 ppm
    • Low latency with 66 µs read interval rate
    • Various built-in measurement types
    • DC source
       

  • M9187A PXI Digital IO M9187A PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V 

    M9187A PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V

    Monitor digital states or control external devices with 32 inputs/32 outputs.