您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9070A Wideband Signal Analyzer (Signal Analysis Solution)

產品狀態: 已停產 | 目前可支援
此產品已停產

主要技術規格

Functionality

  • PXA corrections for >1 GHz of bandwidth
  • Frequency coverage to 50 GHz
  • Easy-to-use solution with automatic correction data sent from PXA
  • Performance has been measured and characterized; includes frequency response and phase linearity performance

Performance

  • Effective 12-bit resolution for less than 500 MHz of bandwidth, 10-bit resolution for bandwidths >500 MHz
  • Spur-free dynamic range (SFDR) of 65 dBc
  • Flatness <2 dB (BW <800 MHz)
  • Analysis bandwidth of 1.16 GHz

Solution includes

敘述

Many digital communications and radar applications today require demodulation and analysis of wideband signals in the microwave region. While this task can be accomplished using a modern wideband oscilloscope to directly digitize microwave signals for analysis, the PXA signal analyzer also can be used as a cost-effective downconverter when used with lower sampling rate digitizers or digital oscilloscopes.

The N9070A wideband signal analysis solution takes advantage of the PXA’s wide IF output, a high dynamic range oscilloscope, and the powerful 89600 VSA software to deliver a wideband high-dynamic range signal analysis solution at an affordable price. In the past, when using a signal analyzer as a downconverter, a source would be required to do a calibration at the specific center frequency the test was being performed at. This was expensive and making a measurement could take a considerable amount of time. The PXA now offers exportable correction data and when combined with the characterized IF data, allows for an accurate measurement throughout the frequency range of the analyzer. This simplifies the wideband measurement, similar to running the VSA inside a standalone PXA. The corrections span over 1 GHz and allow the VSA to run inside the oscilloscope. The VSA can be used to characterize and troubleshoot over 75 signal formats, both custom and standard based, or analyze pulsed signals for phase linearity or modulation on pulse.

相關產業與技術