您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W8585ET WaferPro Express Expanded Probers Support Add-on

售貨廠商:

一般配置  

一般配置

W8585ET WaferPro Express expanded probers support add-on software time-based license

  • R-37E-001-L 12 months LTU, upgrades and support - node-locked

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

The W8585ET WaferPro Express Expanded Probers Support Add-on includes:

  • Support for Accretech and TEL fully automated probers
  • Support for other probers via programming interface

敘述

WaferPro ExpressThe W8585ET is the time-based license option for the W8585EP WaferPro Express Expanded Probers Support Add-on.

Learn more about the W8585EP

Return to WaferPro Express.