您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W2321 W2385EP 無線網路驗證測試台元件 

    W2385EP 無線網路驗證測試台元件

    • 預先配置且符合標準的 802.11ac (WLAN) 測試台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用

  • W2321 W2383EP ADS 5G 調變解調變程式庫 

    W2383EP ADS 5G 調變解調變程式庫

    • 支援符合新興 5G 無線標準的設計驗證
    • 包含預先配置的模擬設定、調變信號源和解調變檔,完全符合無線規範

  • W2321 W2381ET VTB 引擎元件 

    W2381ET VTB 引擎元件

    • 可存取高效能資料流程模擬引擎,以模擬預先定義且符合標準的測試平台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用

  • W2301 W2301ET Circuit Envelope Element 

    W2301ET Circuit Envelope Element

    Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.

  • W2010 GoldenGate RFIC Simulator W2010BT GoldenGate RFIC (Solo) Simulator 

    W2010BT GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BT GoldenGate RFIC (Quad) Simulator 

    W2001BT GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2321 W2382ET Radar Verification Test Bench Element 

    W2382ET Radar Verification Test Bench Element

    • Pre-configured common Radar signal test bench including BarkerCode, FrankCode, PolyTimeCode, CW, FSK, LFM and PULSE signals
    • Enables design optimization against transmitter performance, such as EVM, ACPR, and Waveform
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate