您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 172,265

一般配置  

一般配置

E5063A ENA Series network analyzer

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • E5063A-2H5 2-port test set, 100 kHz to 18 GHz
  • E5063A-019 Standard Data Storage
  • E5063A-011 Time domain analysis/Test Wizard

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

E5063A-011
Time domain analysis/Test Wizard 

Time domain analysis/Test Wizard

E5063A-011
  • E5063A PCB Analyzer (E5063A + Option 011)
  • Impedance (TDR) and return loss (S-parameter) measurements
  • More Accuracy and R&R
  • More Languages Supported
  • More ESD Robustness
E5063A-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5063A-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • Affordable solution for wireless power transfer analysis
E5063A-010
Time domain analysis 

Time domain analysis

E5063A-010
  • Reflection and transmission responses in the time domain
  • Up to 1,601 point measurement with low-pass and band-pass modes
E5063A-019 Standard Data Storage
E5063A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5063A-1CM Rack mount kit
E5063A-1CN Front handle kit
E5063A-1CP Rack mount and front handle kit
E5063A-205 2-port test set, 100 kHz to 500 MHz
E5063A-215 2-port test set, 100 kHz to 1.5 GHz
E5063A-235 2-port test set, 100 kHz to 3 GHz
E5063A-245 2-port test set, 100 kHz to 4.5 GHz
E5063A-265 2-port test set, 100 kHz to 6.5 GHz
E5063A-285 2-port test set, 100 kHz to 8.5 GHz
E5063A-2D5 2-port test set, 100 kHz to 14 GHz
E5063A-2H5 2-port test set, 100 kHz to 18 GHz
E5063A-721 Add GPIB
E5063A-722 Not required GPIB
E5063A-731 Add Handler IO
E5063A-732 Not required Handler IO
E5063A-810 Add keyboard
E5063A-820 Add mouse
E5063A-A6J ANSI Z540-1-1994 Calibration
E5063A-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS

向是德洽詢有關選項價格。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

向是德洽詢有關選項價格。

相關產品與解決方案

  • 網路分析儀配件 

    網路分析儀配件

    • 校驗套件
    • 驗證套件
    • 多埠測試套件
    • 探棒與導線
    • 其他套件

  • No image available E5063A ENA 向量網路分析儀 

    E5063A ENA 向量網路分析儀

    • 100 kHz 至 4.5/8.5/18 GHz 的頻率範圍
    • 2 埠,50 歐姆
    • 動態範圍達 122 dB(典型值)
    • PCB 測試選項