您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9716B Sample Plates

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

敘述

The unique, new design of Keysight’s sample plates delivers superior sample stability and ease of use. Magnetic suspension provides easy loading and eliminates mechanical drift. The standalone plate permits simple sample mounting and customization of the sample plate. A modular design allows the plate to be used with an unparalleled number of options, such as open liquid cells and flow-through cells. Temperature control is available as are plates for MAC Mode, Keysight’s patented technique for high-resolution AFM imaging in fluid. An integrated electrode connection permits easy connection for electrical measurements and electrochemistry applications. Additionally, all sample plates have built in identification to report to the AFM what sample plate is connected, reducing the possibility of error in configuring an experiment.

The following sample plates are available for use with all AFM/SPM systems.

N9716B Standard Sample Plate  
N9640B Controlled-Temperature Sample Plate -5°C to 40°C
N9641B Controlled-Temperature Sample Plate MAC Mode, -5°C to 40°C
N9643B Controlled-Temperature Sample Plate Ambient to -30°C
N9647B Controlled-Temperature Sample Plate Ambient to 250°C
N9648B Controlled-Temperature Sample Plate MAC Mode, Ambient to 110°C
N9717B MAC Mode Sample Plate  
N9717M Top MAC Mode Sample Plate