您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9446B Double Glove Box

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Load sample on microscope without exposing it to external atmosphere
  • Ante-chamber enables introduction of same to inert environment

敘述

A glove box can be attached directly to the microscope body, offering even greater environmental control. The clear acrylic box with a stainless steel adapter ring has eight threaded ports for gas inlet/outlet. Air- or moisture-sensitive samples can be precisely loaded on the microscope without ever exposing them to the external atmosphere and the ante-chamber allows the introduction of samples into the inert environment. Since the sample, piezo, and electronic parts are totally isolated from the imaging environment, it is possible to perform experiments under very reactive conditions without damaging the system or the sample.