您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9414B-020 Electrochemistry

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Built-in environmental chamber offers complete control of gaseous environments
  • Mini reference electrode provides a true potential control
  • Head electronics box with built-in potentiostat that has lower noise and more range

敘述

Keysight’s electrochemical SPM (EC-SPM) is setting the industry standard for the use of electrochemistry with AFM. Electrochemical SPM offers electrochemists a mini reference electrode, providing true potential control, as well as the lowest-noise potentiostat, with large range, for in situ EC-SPM studies. When combined with temperature control, it is possible to obtain valuable information about electrochemical processes that would otherwise be inaccessible. Furthermore, the utilization of environmental control allows imaging with no dissolved oxygen in either aqueous or non-aqueous solutions. Also, the new version of Keysight NanoNavigator/PicoView software provides additional EC features and excellent presentation of data.