您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Environmental Chamber

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Environmental chamber designed as built-in component of 9500/7500 AFM system
  • Oxygen and reactive gases can be introduced into and purged from chamber
  • Sensors in chamber monitor the sample area’s temperature and humidity
  • Scanner resides outside chamber and is protected from contamination

敘述

The 9500/7500 AFM system includes a built-in environmental chamber engineered to meet the many requirements of intricate, demanding nanoscience applications. The environmental chamber provides an easily accessible, sealed sample compartment that is completely isolated from the rest of the system. Six inlet/outlet ports permit the flow of different gases into or out of the sample area. It contains sensors that monitor temperature and humidity. Doors are sealed but easily removable.