您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9911X 經濟型波導校驗元件

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

您必須在此基本產品選擇選項才知價格。
N9911X-110 Waveguide to coaxial adapter, calibration grade, WR-137 to Type-N (m), metric flange, 5.38 to 8.18 GHz
N9911X-111 Termination, calibration grade, WR-137, metric flange, 5.38 to 8.18 GHz
N9911X-112 Flush short, calibration grade, WR-137, metric flange, 5.38 to 8.18 GHz
N9911X-113 1/4 wavelength offset, calibration grade, WR-137, metric flange, 5.38 to 8.18 GHz
N9911X-114 Coupling set for WR-137, metric flange, 5.38 to 8.18 GHz
N9911X-115 Waveguide to coaxial adapter, calibration grade, WR-137 to Type-N (m), imperial flange, 5.38 to 8.18 GHz
N9911X-116 Termination, calibration grade, WR-137, imperial flange, 5.38 to 8.18 GHz
N9911X-117 Flush short, calibration grade, WR-137, imperial flange, 5.38 to 8.18 GHz
N9911X-118 1/4 wavelength offset, calibration grade, WR-137, imperial flange, 5.38 to 8.18 GHz
N9911X-119 Coupling set for WR-137, imperial flange, 5.38 to 8.18 GHz
N9911X-210 Waveguide to coaxial adapter, calibration grade, WR-90 to Type-N (m), metric flange, 8.2 to 12.5 GHz
N9911X-211 Termination, calibration grade, WR-90, metric flange, 8.2 to 12.5 GHz
N9911X-212 Flush short, calibration grade, WR-90, metric flange, 8.2 to 12.5 GHz
N9911X-213 1/4 wavelength offset, calibration grade, WR-90, metric flange, 8.2 to 12.5 GHz
N9911X-214 Coupling set for WR-90, metric flange, 8.2 to 12.5 GHz
N9911X-215 Waveguide to coaxial adapter, calibration grade, WR-90 to Type-N (m), imperial flange, 8.2 to 12.5 GHz
N9911X-216 Termination, calibration grade, WR-90, imperial flange, 8.2 to 12.5 GHz
N9911X-217 Flush short, calibration grade, WR-90, imperial flange, 8.2 to 12.5 GHz
N9911X-218 1/4 wavelength offset, calibration grade, WR-90, imperial flange, 8.2 to 12.5 GHz
N9911X-219 Coupling set for WR-90, imperial flange, 8.2 to 12.5 GHz
N9911X-310 Waveguide to coaxial adapter, calibration grade, WR-62 to Type-N (m), metric flange, 11.9 to 18 GHz
N9911X-311 Termination, calibration grade, WR-62, metric flange, 11.9 to 18 GHz
N9911X-312 Flush short, calibration grade, WR-62, metric flange, 11.9 to 18 GHz
N9911X-313 1/4 wavelength offset, calibration grade, WR-62, metric flange, 11.9 to 18 GHz
N9911X-314 Coupling set for WR-62, metric flange, 11.9 to 18 GHz
N9911X-315 Waveguide to coaxial adapter, calibration grade, WR-62 to Type-N (m), imperial flange, 11.9 to 18 GHz
N9911X-316 Termination, calibration grade, WR-62, imperial flange, 11.9 to 18 GHz
N9911X-317 Flush short, calibration grade, WR-62, imperial flange, 11.9 to 18 GHz
N9911X-318 1/4 wavelength offset, calibration grade, WR-62, imperial flange, 11.9 to 18 GHz
N9911X-319 Coupling set for WR-62, imperial flange, 11.9 to 18 GHz
N9911X-410 Waveguide to coaxial adapter, calibration grade, WR-42 to 3.5 mm (m), metric flange, 17.6 to 26.7 GHz
N9911X-411 Termination, calibration grade, WR-42, metric flange, 17.6 to 26.7 GHz
N9911X-412 Flush short, calibration grade, WR-42, metric flange, 17.6 to 26.7 GHz
N9911X-413 1/4 wavelength offset, calibration grade, WR-42, metric flange, 17.6 to 26.7 GHz
N9911X-414 Coupling set for WR-42, metric flange, 17.6 to 26.7 GHz
N9911X-415 Waveguide to coaxial adapter, calibration grade, WR-42 to 3.5 mm (m), imperial flange, 17.6 to 26.7 GHz
N9911X-416 Termination, calibration grade, WR-42, imperial flange, 17.6 to 26.7 GHz
N9911X-417 Flush short, calibration grade, WR-42, imperial flange, 17.6 to 26.7 GHz
N9911X-418 1/4 wavelength offset, calibration grade, WR-42, imperial flange, 17.6 to 26.7 GHz
N9911X-419 Coupling set for WR-42, imperial flange, 17.6 to 26.7 GHz

向是德洽詢有關選項價格。