您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Frequency range 140 to 220 GHz
  • WR5.1 input port flange
  • Low conversion loss 12 dB
  • Driven directly from a PXA, MXA or EXA signal analyzer with Option EXM
  • Direct frequency amplitude display on signal analyzer
  • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth
  • 9V DC power supply included

敘述

The N9029AV05 millimeter-wave signal analyzer frequency extension module is one of the mixer/amplifier/multiplier chain series (WRxx SAX Series) from VDI Inc. that has been designed to work directly with the N9030A/B PXA, N9020A/B MXA, N9010A/B EXA, N9040B/41B UXA, or N9038A MXE X-Series signal analyzers. The module provides high sensitivity millimeter measurements for the WR5.1 waveguide band covering 140 to 220 GHz. The N9029AV05 extends the high performance attributes of the X-Series signal analyzer into millimeter frequencies.

For more millimeter test equipment solutions, please contact Virginia Diodes, Inc. (VDI)