您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 5,804

一般配置  

一般配置

Y1215B Flush Mount Rack Mount Kit for the M9018A

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Allows the chassis to be rackmounted in 4U of space
  • Can be used with optional cable tray and rail kits

敘述

The Y1215B is a complete rack-mounting kit for the M9018A PXIe chassis. It includes rack flanges, handles, and attachment hardware. It suspends the chassis in a Keysight Rack using only 4U of rack space. Rack rails may be needed in a non-Keysight rack and are ordered separately. When rails are used, the chassis will require 5U of rack space.