您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Application requires one U4432A per sub-link
  • Support for 4 differential M-PHY channels
  • Supports up to HS Gear 3 data rates (6 Gbps)
  • 128 ohm input impedance, typical
  • Measure signals with as little as 100mV differential amplitude

敘述

U4431A users who are running Large Amplitude (LA) signals or have pickoff splitters (see data sheet) may consider the U4432A SMA probe. This probe allows a quick connection to a prototype’s existing SMA connectors.

In most cases, the U4433A high-Z MIPI M-PHY differential probe is recommended. It connects to Keysight’s 12 GHz ZIF tips to ensure a flexible, yet non-intrusive connection.