您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

U4431A-412 Increase to 2 lanes
U4431A-414 Increase to 4 lanes
U4431A-512 Increase data rate to Gear 2
U4431A-514 Increase data rate to Gear 3
U4431A-611 Single-direction analysis (Tx or Rx)
U4431A-612 Bi-directional analysis (Tx and Rx)
U4431A-613 UniPro Command Line Packet Generator Plus Bi-Directional Analysis
U4431A-711 MIPI M-PHY UniPro
U4431A-712 MIPI M-PHY Universal Flash Storage (UFS) plus UniPro
U4431A-713 MIPI M-PHY Camera Serial Interface (CSI-3) plus UniPro
U4431A-714 MIPI M-PHY Super Speed Inter-chip (SSIC)
U4431A-715 MIPI M-PHY Mobile PCIe (M-PCIe)
U4431A-M04 Increase Memory depth to 4 GB
U4431A-M16 Increase Memory depth to 16 GB
N5426A
ZIF Tip, 12GHz InfiniiMax - Kit of 10 

ZIF Tip, 12GHz InfiniiMax - Kit of 10

N5426A
12GHz InfiniiMax ZIF Tip – Kit of 10
U4433A
Probe, ZIF Flying Leads, MIPI M-PHY 

Probe, ZIF Flying Leads, MIPI M-PHY

U4433A
  • Measure signals with as little as 100mV differential amplitude
  • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
  • Application requires one U4433A per direction (Tx and Rx)
     

向是德洽詢有關選項價格。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關產品與解決方案

  • N5426A N5426A 12GHz InfiniiMax ZIF Tip 

    N5426A 12GHz InfiniiMax ZIF Tip

    12GHz InfiniiMax ZIF Tip – Kit of 10

  • No image available U4433A Differential Probe, ZIF Flying Leads 

    U4433A Differential Probe, ZIF Flying Leads

    • Measure signals with as little as 100mV differential amplitude
    • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
    • Application requires one U4433A per direction (Tx and Rx)
       

  • No image available N4230A SMA Breakout Board for U4432A Probe 

    N4230A SMA Breakout Board for U4432A Probe

    • Allows U4432A SMA harness to have electrical properties of U4433A flying leads for mid-bus probing
    • Supports up to HS G3 MIPI M-PHY signals
    • Includes test points for N5426A ZIF tip oscilloscope adapter (InfiniiMax II probe)

  • No image available U4432A SMA cable, MIPI M-PHY Analyzer Probe 

    U4432A SMA cable, MIPI M-PHY Analyzer Probe

    • Single probe connects both Tx and Rx data paths.
    • Support for 4 differential M-PHY channels
    • Supports up to HS Gear 3 data rates (6 Gbps)
       

  • No image available U4431U MIP M-PHY 協定分析儀 

    U4431U MIP M-PHY 協定分析儀

    • 升級至 U4431A MIPI™ M-PHY 協定分析儀
    • 最高支援第三代高速資料速率
    • 高達 16 GB 的資料儲存深度
    • 多達 4 個資料通道

    MIPI 是 MIPI, Inc. 在美國和其他國家和地區的授權商標。

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.