您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U4431U MIP M-PHY 協定分析儀

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

您必須在此基本產品選擇選項才知價格。
U4431U-412 MIPI M-PHY 2 lanes
U4431U-414 MIPI M-PHY 4 lanes
U4431U-512 Per lane license, Gear 2
U4431U-514 Per lane license, Gear 3
U4431U-612 Bi-directional analysis (Tx and Rx)
U4431U-613 UniPro Command Line Packet Generator Plus Bi-Directional Analysis
U4431U-711 MIPI M-PHY UniPro
U4431U-712 MIPI M-PHY Universal Flash Storage (UFS) plus UniPro
U4431U-713 MIPI M-PHY Camera Serial Interface (CSI-3) plus UniPro
U4431U-714 MIPI M-PHY Super Speed Inter-chip (SSIC)
U4431U-715 MIPI M-PHY Mobile PCIe (M-PCIe)
U4431U-M04 Increase memory depth to 4 GB
U4431U-M16 Increase memory depth to 16 GB

向是德洽詢有關選項價格。

相關產品與解決方案

  • N5426A N5426A 12GHz InfiniiMax ZIF Tip 

    N5426A 12GHz InfiniiMax ZIF Tip

    12GHz InfiniiMax ZIF Tip – Kit of 10

  • No image available U4433A Differential Probe, ZIF Flying Leads 

    U4433A Differential Probe, ZIF Flying Leads

    • Measure signals with as little as 100mV differential amplitude
    • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
    • Application requires one U4433A per direction (Tx and Rx)
       

  • No image available U4432A SMA cable, MIPI M-PHY Analyzer Probe 

    U4432A SMA cable, MIPI M-PHY Analyzer Probe

    • Single probe connects both Tx and Rx data paths.
    • Support for 4 differential M-PHY channels
    • Supports up to HS Gear 3 data rates (6 Gbps)
       

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • No image available U4431A MIP M-PHY 協定分析儀 

    U4431A MIP M-PHY 協定分析儀

    • 在單一介面中查看單個或多個 MIPI M-PHY 匯流排
    • 深記憶體可擷取長時間的系統流量
    • 功能強大的觸發可隔離錯誤和詳細的流量條件