您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 5,101

一般配置  

一般配置

3446GPBU GPIB interface module for Truevolt series DMMs and 33600A Trueform Series Waveform Generators - user installable upgrade

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • No image available BV0010A BenchVue FieldFox 專業版應用軟體 [已停產] 

    BV0010A BenchVue FieldFox 專業版應用軟體 [已停產]

    • 擷取和記錄頻譜分析儀和網路分析儀量測結果
    • 匯出結果至常用工具,以便進一步分析
    • 輕鬆點擊切換模式

  • No image available BV1001A BenchVue Test Flow 應用軟體 [已停產] 

    BV1001A BenchVue Test Flow 應用軟體 [已停產]

    • 利用多部儀器迅速建立客製的測試序列
    • 利用直覺的測量分析快速解譯結果
    • 整合於 Keysight BenchVue 軟體中,以提高易用性

  • No image available BV0001A BenchVue 數位萬用電錶 Pro 應用軟體 [已停產] 

    BV0001A BenchVue 數位萬用電錶 Pro 應用軟體 [已停產]

    • 量測視覺化
    • 資料紀錄與匯出
    • 支援 BenchVue Mobile

  • No image available BV0011A BenchVue 萬用計頻器專業版應用軟體 [已停產] 

    BV0011A BenchVue 萬用計頻器專業版應用軟體 [已停產]

    • 同時查看多個萬用計頻器的量測結果
    • 顯示一個或多個計頻器獲得的單次量測、圖表、表格或直方圖
    • 使用滑鼠輕鬆記錄量測資料並匯出結果

  • No image available BV9101A BenchVue 1-year Education License Bundle [已停產] 

    BV9101A BenchVue 1-year Education License Bundle [已停產]

    • Enables 100 different PCs each with the licensed/Pro version of the apps listed below
    • Licenses are enabled for 1 year of use (including updates and support)
    • Special education pricing (99% discount vs. Apps' market value)

相關產品與解決方案

  • No image available 34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 

    34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

    • Statistical analysis on 4.3” color display
    • 75 ppm basic DCV accuracy
    • Measure low current from 100 µA to 3 AProgram easily with BenchVue

  • No image available 34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 35 ppm basic DCV accuracy
    • Measure low current from 100 µA to 10 AProgram easily with BenchVue

  • No image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • No image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • No image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • No image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue