您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6703I W-CDMA/HSPA 實驗室應用軟體

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

相關軟體產品

  • No image available 無線測試管理軟體 

    無線測試管理軟體

    Expedite test automation development and optimization in R&D, manufacturing, and repair/service operations with Wireless Test Manager PC software.

  • E6584A Wireless Protocol Advisor E6584A 無線通訊協定顧問軟體 

    E6584A 無線通訊協定顧問軟體

    透過 Keysight E6584A 無線通訊協定顧問軟體,您將可在開發新的無線產品或應用軟體之際,快速收集與解讀無線通訊協定訊息,以進行功能驗證,並且隔離和解決通訊協定問題。

  • No image available E6965A Location Server Emulator for SUPL A-GPS Device Testing 

    E6965A Location Server Emulator for SUPL A-GPS Device Testing

    • Used with the Keysight 8960 Series 10 (E5515C/E5515E) wireless communications test set
    • Facilitates A-GPS testing via the user plane (IP data) by emulating a SUPL location platform (SLP)
    • Uses existing infrastructure & standards for data transfers

  • 8960 Test and Lab Applications 

    8960 Test and Lab Applications

    • Use with 8960 Series 10 (E5515C/E) communications test set
    • Technology-specific applications for testing 2G, 3G, and 3.5G devices
    • Test applications tailored to manufacturing needs
    • Lab applications tailored for R&D environment

  • No image available 互動式功能測試(IFT)軟體 

    互動式功能測試(IFT)軟體

    • 用於 8960 系列 10(E5515C/E5515E)和 E6621A PXT 無線通訊測試儀
    • 在實驗室環境中進行實際的行動裝置功能測試
    • 找出設計階段早期的缺陷 – 降低整體生產成本

相關產品與解決方案

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E6720A and E6920A annual contract E6720A-003 WCDMA/HSPA 實驗室應用軟體年度合約 

    E6720A-003 WCDMA/HSPA 實驗室應用軟體年度合約

    E6720A-003 實驗室應用軟體年度合約

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set