您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU)

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Key specifications

  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Frequency range 0.1 Hz to 33 MHz
  • High accurate voltage forcing with 0.4 mV resolution
  • Two channels per modules

Advanced capabilities

  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution is supported by ALWG (arbitrary linear waveform generation) function
  • Min 5 µs voltage monitoring capability
     

敘述

The B1525A High Voltage Semiconductor Pulse Generator Unit (HV-SPGU) is specifically designed to meet the challenges posed by advanced non-volatile memory (NVM) testing needs.
With a ±40 V output capability, an arbitrary linear waveform generation (ALWG) function, and a built-in tri-state feature each supported independently on both channels, the dual-channel HV-SPGU provides unmatched performance that can improve write/erase cycle times by a factor of fifteen or more over that of previous solutions. Simplifies the creation of complicated waveforms via the ALWG feature and provides a means of easily sequencing these waveforms over hundreds of thousands of cycles without having to do any programming.

If you are looking for more pulse solutions, refer to the followings, too.

You can learn more about B1500A applications here.