您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

J7263A OmniBER XM Chassis

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

敘述

The Keysight J7263A is a four slot chassis capable of housing up to four OmniBER XM modules. The chassis provides a small, flexible platform that can be either mounted in a standard 19" rack or stacked on a bench top.

A complete test system remotely accessible via Ethernet, can be created with multiple chassis and modules and a system controller. Multiple users can access the system, each controlling their own set of modules within the chassis.

The chassis has a height of only two standard units (2U), enabling a high test-port count in a small space.