您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W1112BT GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interoperability, Layout, Mom G2, Ptolemy, Verilog-A Bundle

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W2010 GoldenGate RFIC Simulator W2010BT GoldenGate RFIC (Solo) Simulator 

    W2010BT GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BT GoldenGate RFIC (Quad) Simulator 

    W2001BT GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2008 GoldenGate Parallel Corners/MonteCarlo Simulation W2008ET GoldenGate Parallel Simulator 

    W2008ET GoldenGate Parallel Simulator

    Provides dedicated simulation licenses for parallel corner and Monte Carlo based verification at a reasonable price.

  • W2005 GoldenGate PLL Simulator W2005ET GoldenGate PLL Simulator [已停產] 

    W2005ET GoldenGate PLL Simulator [已停產]

    Efficient simulation of integer-N phase-locked loops at the transistor level without the need for any behavioral modeling approximations.

  • W2007 Jivaro for GoldenGate W2007ET Jivaro for GoldenGate [已停產] 

    W2007ET Jivaro for GoldenGate [已停產]

    Parasitic model order reduction tool for simulation with GoldenGate from existing parasitic extracted views in the Cadence environment.

  • W2341 W2341ET Momentum G2 Element 

    W2341ET Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2361 W2361ET Ptolemy and VTB Engine 

    W2361ET Ptolemy and VTB Engine

    System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.

  • W2013 GoldenGate Enterprise W2013BT GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interop, Layout, Mom G2, Ptolemy, Verilog A, MWL Bundle 

    W2013BT GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interop, Layout, Mom G2, Ptolemy, Verilog A, MWL Bundle

    GoldenGate/ADS Combo bundle which includes GoldenGate, ADS Core, Circuit Sim, ADS RFIC Interoperability, Layout, Momentum G2, Ptolemy, Verilog-A and Mature Wireless Libraries.