您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N4391AU-450 Stand-alone Software

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

您必須在此基本產品選擇選項才知價格。
N4391A-110 Optical modulation analyzer with 4 channel receiver and analysis software
N4391A-120 Optical Modulation Analyzer Special 63GHz with 4 channel (master/slave) testsets
N4391A-210 Internal Local Oscillator
N4391A-220 Internal Local Oscillator and External Local Oscillator Input and Local Oscillator Out
N4391A-420 Custom - OFDM (orthogonal frequency-division multiplexing) Analysis License
N4391A-500 C band iTLA internal Local Oscillator
N4391A-501 L band iTLA internal Local Oscillator
N4391A-M33 Integration of one customer-owned 90000 Q Series or Z Series Oscilloscope with new N4391A Optical Receiver with up to 4x33GHz
N4391A-M63 Integration of one customer-owned Q-Series or Z-Series Oscilloscope with new N4391A Optical Receiver with up to 2x63GHz
N4391A-M64 Integration of two customer-owned 90000 Q Series or Z Series Oscilloscope with new N4391A Optical Receiver with up to 4x63GHz
N4391A-RK3 Rack Mount Kit for N4391A Single Scope DSOX90000Q
N4391A-Z20 Infiniium Oscilloscope 20 GHz 80 GSa/s 4Ch, 50Ms/Ch Memory (1x DSOZ204A)
N4391A-Z25 Infiniium Oscilloscope 25 GHz 80 GSa/s 4Ch, 50Ms/Ch Memory (1x DSOZ254A)
N4391A-Z33 Infiniium Oscilloscope 33 GHz 80 GSa/s 4Ch, 50Ms/Ch Memory (1x DSOZ334A)
N4391A-Z50 Infiniium Oscilloscope 50 GHz 160 GSa/s 2Ch, 33 GHz 80Gs/s 4 Ch 50Ms/Ch Memory (1x DSOZ504A)
N4391A-Z63 Infiniium Oscilloscope 63 GHz 160 GSa/s 2Ch, 33 GHz 80Gs/s 4 Ch 50Ms/Ch Memory (1x DSOZ634A)
N4391A-Z64 Infiniium Oscilloscope 63 GHz 160 GSa/s 2Ch, 33 GHz 80Gs/s 4 Ch 50Ms/Ch Memory (2x DSOZ634A)

向是德洽詢有關選項價格。

PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Warranty Assurance Plan - RTK - 2 add'l years (Total 5 years)

向是德洽詢有關選項價格。