您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

71612C Error Performance Analyzer

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

相關產品與解決方案

  • 86130A 86130A BitAlyzer®錯誤效能分析儀 [已停產] 

    86130A BitAlyzer®錯誤效能分析儀 [已停產]

    86130A是一台專為高速數位元件和系統而設計的3.6 Gb/s通用誤碼率測試器

  • Agilent J1408A Product J1408A OmniBER 725 Communications Performance Analyzer [已停產] 

    J1408A OmniBER 725 Communications Performance Analyzer [已停產]

    Keysight's OmniBER 725 communications performance analyzer provides functional test capability.

  • 86100B 86100B Infiniium DCA寬頻示波器 [已停產] 

    86100B Infiniium DCA寬頻示波器 [已停產]

    Keysight 86100B Infiniium DCA是一台高速示波器,它也可以當作一台數位通訊分析儀和時域反射分析儀使用。

  • Agilent 83433A Product 83433A 10 Gb/s Lightwave Transmitter [已停產] 

    83433A 10 Gb/s Lightwave Transmitter [已停產]

    The Keysight 83433A transmitter provides the optical interface necessary to allow bit error ratio testing of 10 Gb/s optical receivers used in 10 Gb/s SONET/SDH and IP optical networks.

  • Agilent 83434A Product 83434A 10 Gb/s Lightwave Receiver [已停產] 

    83434A 10 Gb/s Lightwave Receiver [已停產]

    The Keysight 83434A receiver provides the optical interface necessary to allow bit error ratio testing of 10 Gb/s optical transmitters used in 10 Gb/s SONET/SDH and IP optical networks.

  • No image available 抖動分析系統 

    抖動分析系統

    10 Gb/s抖動符合度測試適用的寬頻抖動分析系統。

  • Agilent J1409A J1409A OmniBER 725 Communications Performance Analyzer [已停產] 

    J1409A OmniBER 725 Communications Performance Analyzer [已停產]

    Keysight's OmniBER 725 communications performance analyzer provides functional test capability.