您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N3988A USB Video Microscope Camera

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

Features

  • Handheld video microscope with integrated USB interface
  • Only one cable needed to connect video microscope camera to Modular Network Tester mainframe
  • One hand operation

Specifications

  • Optical zoom with 250 - 480 magnification
  • Image capture key
  • Power management for reduced power consumption
  • Image documentation

敘述

The Universal Serial Bus Microscope Camera N3988A is used together with the Keysight N3900A Modular Network Tester, for the inspection of optical connectors on patch cords and patch panels. The video microscope is connect via a single USB port, and comes complete with a set of exchangeable connector tips to fit all the common connector interfaces. It makes the examination of connectors for dirt, scratches and defects extremely easy, by displaying the magnified image on the brilliant 10" screen of the Modular Network Tester, away from the laser hazards to the eye.

The video microscope has an optical zoom function with 250 - 480 times magnification. It can be used to examine both connectors and patch panels by using the supplied adapter tips. One-handed operation allows you to freeze the microscope image with just the touch of a button. It can then be saved in JPEG format, and recalled later for documentation and analysis purposes.