尋找感興趣的產品?
HIGHLIGHTS
透過軟體升級功能,擴充 FieldFox 手持式分析儀的功能,以獲得更深入的量測和分析洞察力。這些精心設計的功能,讓工程師能在野外執行精準的量測,並獲得媲美桌上型儀器的結果。
適用於 N9913A 的功能(基本型:天饋線分析儀):
- 全雙埠向量網路分析儀
- VNA 時域
- 混合模式 S 參數量測
- QuickCal
- TDR 纜線量測
- 向量電壓錶
- 頻譜分析儀
- 干擾分析儀和頻譜圖
- 前置放大器
- 頻譜分析儀時閘控制
- USB 功率感測器支援
- 使用 USB 峰值功率感測器進行脈衝量測
- 內建功率錶
- 內建可變直流電壓源
- 內建 GPS 接收器
- 遠端控制功能
另外還有更多選項!
- 可用於例行維護和完整除錯的量測功能
- 透過 VNA、頻譜分析儀、內建功率錶、向量電壓錶等極致提昇效能
- 可在購買儀器或將現有儀器升級時訂購
Explore Software Options for the N9913A
Full-Band Spectrum Analyzer
Perform high-performance spectrum analysis with four trace options, different detector types, radio standard selection, and flexible limit lines.
Real-Time Spectrum Analyzer
Use gap-free, real-time spectrum analysis (RTSA) with 100 MHz of real-time bandwidth to capture small and intermittent signals masked by larger signals.
Y-Factor Noise Figure & Gain Measurements
Characterize devices like low noise amplifiers, frequency converters, and receivers with portable, one-button Y-factor noise figure and gain measurements.
In-Phase & Quadrature (I/Q) Analyzer
Demodulate I/Q data and verify final signal chain integration or troublesoot signal quality degradation due to hardware or software issues.
Interference Analyzer and Spectogram
Identify interfering signals quickly and accurately using spectogram or waterfall display. Record traces over time and store them for offline processing.
Extended Range Transmission Analysis
Measure the scalar transmission gain or loss of waveguide systems, mixers, converters, and long cables where the two ends cannot easily meet.
Preamplifier
Increase spectrum analyzer sensitivity and reduce the DANL.
Analog Demodulation
Demodulate and chracterize AM and FM signals of radio transmitters.
Time Gating
Measure the spectrum of a periodic signal during a specified time interval.
Transmission & Reflection
Use vector network analyzer mode to measure transmission and reflection (S21 and S11) magnitude and phase.
Time-Domain Response Measurements
Display reflection or transmission coefficients in the time domain and remove unwanted responses with time-domain gating.
Full Two-Port S-Parameters
Enable vector network analyzer mode to measure all four S-parameters (S21, S11, S12, S22) magnitude and phase.
Mix-Mode S-Parameters
Make balanced, mixed-mode S-parameter reflection measurements (Scc11, Sdd11, Scd11, Sdc11) with network analyzer mode.
Vector Voltmeter (VVM) Measurements
Measure the phase shift and elctrical length of a device and view the results on the large display from a distance.
TDR Cable Measurements
Identify the location and nature of faults alon cables using time-domain reflectometry measurements.
Frequency Channel Scanner
Verify signal coverage, identify potential interference issues, and optimize network performance with channel power measurements of up to 20 channels at once.
EMF Measurements
Evaluate total RF exposure levels in any given area. Verify compliance to regulatory and government requirements using a triaxial isotropic antenna.
Over-the-Air 5G TF Measurements
Demodulate and analyze 5GTF cell information transmitted over-the-air from base station downlink multi-path and multi-cell environments.
Over-the-Air LTE FDD Measurements
Analyze LTE FDD cell information transmitted over-the-air and optimize inter-RAT handovers for overlapping 5G and LTE networks.
USB Power Measurements vs. Frequency
Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.
Built-in Power Meter
Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.
USB Power Sensor Pulse Measurements
Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.
Utilities
Remote Control Capability
View and control FieldFox remotely using an iOS device.
Built-in GNSS/GPS Receiver
Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.
DC Bias Variable Voltage Source
Provide power to amplifiers under test and bias tower mounted amplifiers.
Indoor & Outdoor Mapping
Import indoor and outdoor maps for data collection and plotting to the map.
Learn more about each software option in the Technical Overview.
Free Trials
- 取得 30 天免費試用授權
- 啟用 FieldFox 上的選項
- 評估具完整功能的應用軟體,不會有任何限用功能
Extend the capabilities for your FieldFox 手持式儀器軟體
Featured Resources for FieldFox 手持式儀器軟體
Want help or have questions?