您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Vector network analyzer
  • Transmission/reflection (S21, S11), magnitude and phase
  • 30 kHz to 4 GHz
  • Directivity > 42 dB, dynamic range 100 dB
  • Flat output power (± 1 dB) across whole frequency range, adjustable in 1 dB steps

敘述

A base N9913A combination analyzer includes a cable and antenna analyzer. Option 210 adds:

  • A vector network analyzer mode with transmission/reflection or S21 and S11 measurements, both magnitude and phase. Available calibrations are CalReady, one-port OSL, response and enhanced response.
  • Insertion loss measurement to the base cable and antenna analyzer or CAT mode.
  • 2-port transmission measurement to the vector voltmeter mode, available as Option 308.
  • Tracking capability to the spectrum analyzer independent source, available as Option 233 (source and spectrum analyzer set to sweep a frequency range, in sync)

This option can be added as a product upgrade.