您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N4984A Clock Divider

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

Features

  • N4984A-020 operates from 0.2 to 20 GHz
  • N4984A-040 operates from 0.2 to 40 GHz
  • Divide by 1/2/4/8 (N4984A-020)
  • Divide by 2/4/8 (N4984A-040)
  • High input sensitivity
  • Low output jitter

敘述

The Keysight Technologies N4984A Clock Divider units are general purpose test accessories designed for microwave communications and test applications. These accessories provide divide-by-2, divide-by-4, or divide-by-8 output. Inputs and outputs are AC-coupled. The dividers are self-contained and plug into standard AC power sources.

Applications

  • Extends trigger range of high speed sampling oscilloscopes
  • Generate synchronized high frequency clock signals
  • Precision timebase measurements