這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Features
- N4982A-R19 operates from 19 to 26 Gb/s and 39.8 to 44.0 Gb/s
- N4982A-R25 operates from 25.3 to 32 Gb/s
- N4982A-R28 operates from 27.9 to 36 Gb/s
- Single -3.3 V power supply
- Low jitter output clock
- Low power dissipation
The Keysight Technologies N4982 series of Clock Recovery Units provide a clean clock signal for BERT error detection, typically required when long delay time is in the channel. Each module has high input sensitivity, AC coupled data input terminated with a 50 ohm resistor to minimize reflections, low jitter output clock, and low power consumption.
Applications
- BER testing with long fibre channels or re-circulating loops
- BER testing active DUTs with re-clocked data paths
- Optical transceiver production test
- 100 Gigabit Ethernet
- Extract low jitter clock for SONET/SDH
- Broadband tests
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型