您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N4982A Clock Recovery Unit

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

Features

  • N4982A-R19 operates from 19 to 26 Gb/s and 39.8 to 44.0 Gb/s
  • N4982A-R25 operates from 25.3 to 32 Gb/s
  • N4982A-R28 operates from 27.9 to 36 Gb/s
  • Single -3.3 V power supply
  • Low jitter output clock
  • Low power dissipation

敘述

The Keysight Technologies N4982 series of Clock Recovery Units provide a clean clock signal for BERT error detection, typically required when long delay time is in the channel. Each module has high input sensitivity, AC coupled data input terminated with a 50 ohm resistor to minimize reflections, low jitter output clock, and low power consumption.

Applications

  • BER testing with long fibre channels or re-circulating loops
  • BER testing active DUTs with re-clocked data paths
  • Optical transceiver production test
  • 100 Gigabit Ethernet
  • Extract low jitter clock for SONET/SDH
  • Broadband tests