您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9910X-800 T-calibration Kit

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Frequency range: DC to 6 GHz
  • Input power: +25 dBm max.
  • Source match: ≥ 35 dB
  • Directivity: ≥ 42 dB
  • Impendence: 50 Ω

Open specifications

  • Male offset length: 21.287 mm
  • Phase tolerance: 1.25 degrees
  • RL: ≤ 0.10 dB

Load specifications

  • DC resistance: 50 Ω ± 0.5 Ω
  • RL: ≥ 42 dB

Short specifications

  • Male offset length: 21.287 mm
  • Phase tolerance: 0.85 degrees
  • RL: ≤ 0.10 dB

敘述

A 6 GHz Type-N interface T-calibration kit with an open/short/load design for use on-site and for factory production testing.