您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • 10 MHz to 50 GHz
  • 50 Ohms

敘述

The M9408A can fully extend the port of a PNA and is designed to complement the M9403A and M9404A Optical Link. It can also be used as a standalone Reflectometer enabling simultaneous monitoring of power and reflection of an active device.

The M9408A modules are custom built and tested to nominal* performance characteristics.  This product has the same warranty and support services as other Keysight instruments. Because it is custom built, Keysight recommends checking availability and delivery information before ordering the product.

*Nominal describes representative performance that is useful in the application of the product when operated over a 20 to 30 °C temperature range. Nominal performance is not warranted