Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- PXI 產品
- PXI 儀器光擴展器
- M9404A PXIe Optical Receiver [已停產]
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- 300 kHz to 26.5GHz or 50 GHz
- Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
- Operates without software or controller
The M9403A and M9404A enable an end to end RF/ Microwave link for applications requiring a long signal path. Operating over a frequency range of 300 kHz to 26.5 GHz or 50 GHz, signals can be transmitted across distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50) using single mode fiber optic technology. Applications such as antenna ranges or earth stations can benefit from eliminating the complexity and distortion inherent in down conversion techniques.
The M9404A Optical Receiver is a single slot PXIe module. An optional internal +27 dB (Option F26) or +24 dB (Option F50) RF amplifier to overcome the link conversion loss.
The M9404A modules are custom built and tested to nominal* performance characteristics. Full regulatory and safety testing has been performed. This product has the same warranty and support services as other Keysight instruments. Because it is custom built, Keysight recommends checking availability and delivery information before ordering the product.
*Nominal describes representative performance that is useful in the application of the product when operated over a 20 to 30 °C temperature range. Nominal performance is not warranted
Learn more about Keysight Modular Instruments