您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關產品與解決方案

  • M9404A PXIe Optical Transmitter M9404A PXIe Optical Receiver 

    M9404A PXIe Optical Receiver

    • 300 kHz to 26.5GHz or 50 GHz
    • Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
    • Operates without software or controller

  • M9405A PXIe RF Amplifier M9405A PXIe RF Amplifier 

    M9405A PXIe RF Amplifier

    The M9405A is a standalone RF amplifier in a single slot PXIe form factor.

  • M9406A PXIe Optical to USB 2.0 M9406A PXIe Optical to USB 2.0 

    M9406A PXIe Optical to USB 2.0

    The M9406A is a two slot, USB to Optical module, to be paired with the M9407A PXIe Optical to 4 port USB Hub. Designed to complement the M9403A and M9404A link by extending the USB ports enabling remote operation and setup.

  • M9407A PXIe Optical to 4 port USB 2.0 Hub M9407A PXIe Optical to 4 port USB 2.0 Hub 

    M9407A PXIe Optical to 4 port USB 2.0 Hub

    The M9407A is a two slot, USB to Optical module, to be paired with the M9406A PXIe Optical to USB 2.0. Designed to complement the M9403A and M9404A link by extending the USB ports enabling remote operation and setup.

  • M9408A RF Reflectometer M9408A RF Reflectometer 

    M9408A RF Reflectometer

    The M9408A is a 2-slot, 3U PXIe RF Reflectometer designed to extend the RF ports of a vector network analyzer enabling two port device measurements to span hundreds of feet or more.