您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U1782B SMD Tweezer

售貨廠商:

基本配套價格 NT$ 1,027

一般配置  

一般配置

U1782B Tweezer, SMD

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Length: 815mm
  • Measurement Accuracy for Capacitance (Tweezers Open) <0.7pF, Resistance (Tweezers Short) <0.5Ω, Inductance (Tweezers Short) <1.2µH
  • Tweezer for testing capacitance, inductance or resistance of SMD components
  • Guard ends to be connected to guard terminals of meter for better noise immunity
     

敘述

The Keysight U1782B is a tweezer to be used with the U1700 Series Handheld Capacitor and Handheld LCR Meters. For better noise immunity, the tweezer has a GUARD end to be connected to the meter´s GUARD terminal. The tweezer has redesigned with new shielded rigid cable to improve the usability and measurement stability.