您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U9082A LTE TDD Measurement Application for EXT

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

U9082A-1FP LTE TDD Measurement Application, fixed perpetual license
U9082A-1TP LTE TDD Measurement Application, transportable perpetual license

向是德洽詢有關選項價格。

相關軟體產品

  • E6607A EXT Wireless Communications Test Set Waveform License 5 and 50-Pack for EXT 

    Waveform License 5 and 50-Pack for EXT

    • Choose 5 or 50 Signal Studio waveforms to be permanently licensed to a EXT
    • Maximum of 545 waveforms per instrument
    • Each waveform comes with a 48-hour trial period

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 

    U9066A Sequence Studio for EXT

    • Dramatically simplify test plan development
    • Reduce the need for test programming support
    • Graphical user interface
    • Automatically produce measurement step SCPI code
    • Create sequence in Sequence Studio, save, modify, and re-load sequences to EXT

  • No image available X-Series Measurement Applications for EXT 

    X-Series Measurement Applications for EXT

    • Advanced sequence analyzer enables fast-sequenced, non-signaling calibration & verification
    • Support cellular, wireless connectivity, digital video and more
    • Single acquisition, multiple measurements
    • Improve production yield with consistent, reliable, and accurate measurements

  • No image available Signal Studio 軟體  

    Signal Studio 軟體

    • 信號產生軟體具備波形播放和即時信號產生功能
    • 針對持續演進無線系統之各種應用執行元件和接收器測試
    • 可擴充的功能和效能
       

相關產品與解決方案

  • E6607A EXT Wireless Communications Test Set E6607B EXT 無線通訊測試儀 [已停產] 

    E6607B EXT 無線通訊測試儀 [已停產]

    • 利用進階測試定序器、單次擷取、多重量測技術,以及多埠轉接器,節省測試時間並提升製造速率
    • 測試全新和現有的無線標準
    • 在 EXT 標準配置下支援高達 3.8 GHz 的頻率
    • 降低平台取得成本
       

相關產業與技術