這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
E1834J 67% Beam Splitter – BK7, fixed horizontal-bend mount
HIGHLIGHTS
- 11 mm input/output clear aperture for up to 9 mm laser beam diameter
- 416 stainless steel housing for low CTE
- Referenced optics
- Dimension (L x W x H): 55 x 55 x 45 mm
- Weight: 0.76 kg
The E1834J is a 67% beam splitter in a high performance horizontal mount that offer the high pointing stability for Keysight laser interferometer measurement system. The 8 flexure feet are designed for stable beam pointing.
主要技術規格
查看更多
Interested in a E1834J?
Extend the capabilities for your 67% Beam Splitter – BK7, fixed horizontal-bend mount
Featured Resources for E1834J 67% Beam Splitter – BK7, fixed horizontal-bend mount
Want help or have questions?