您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1834E 33% Beam Splitter - BK7, fixed horizontal-bend mount

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • 11 mm input/output clear aperture for up to 9 mm laser beam diameter
  • 416 stainless steel housing for low CTE
  • Referenced optics
  • Dimension (L x W x H): 55 x 55 x 45 mm
  • Weight: 0.76 kg

敘述

The E1834E is a 33% beam splitter in a high performance horizontal mount that offer the high pointing stability for Keysight laser interferometer measurement system. The 8 flexure feet are designed for stable beam pointing.