您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 35,825

一般配套價格 NT$ 44,546

一般配置

M9048A PCIe Desktop Adapter: Gen 2, x8, clock isolation

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • Y1202A PCIe cable: x8, 2.0m

一般配套價格 NT$ 44,546

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

縮小範圍

依內容類型

1-8 / 8

排序:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術總覽 2019-04-03

PDF PDF 728 KB
PXI 與AXIe 儀器、軟體、參考解決方案和服務 - 產品型錄
是德科技的模組化解決方案提供無與倫比的 PXI 和 AXIe 效能,可協助您克服最艱難的射頻、微波和數位挑戰。

型錄 2016-06-20

PDF PDF 965 KB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

產品型錄 2016-04-13

Keysight System and Cable Modules - Security Guide

參考指南 2015-06-01

PDF PDF 178 KB
M9048A PCIe Desktop Adapter - Installation Guide
Keysight's M9048A host adapter is installed in a host computer's PCIe x8 or x16 slot. It extends the PCIe bus connectivity to PCIe external devices such as the Keysight M9502A or M9505A AXIe chassis or the Keysight M9021A PCIe Cable Interface module in the M9018A PXIe chassis.

安裝手冊 2014-08-01

M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

型錄 2012-07-26

PDF PDF 181 KB
M9047A PCIe Adapter - Brochure
One-page overview of the Keysight M9047A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

型錄 2011-03-21

PDF PDF 294 KB
符合性聲明
請搜尋是德科技法規資料庫中有關您的產品的最新符合性聲明。

參考指南 2010-10-15