Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 配件
- Cables, Cable Assemblies, and Leads
- E1848A Laser Head Cable, power only, male DIN
尋找感興趣的產品?
E1848A Laser Head Cable, power only, male DIN
Integrate receivers with your power supply using this 5-pin male DIN to connect the laser head to the N1225A axis board
Please exit this procurement session to buy.
To buy, contact your procurement team.
銷售廠商: Keysight Online Sales
Integrate receivers with your power supply using this 5-pin male DIN to connect the laser head to the N1225A axis board
HIGHLIGHTS
The E1848A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board. The cable has a 5-pin male DIN connector which connects the customer-supplied power supply to the laser head.
The cable comes in 6 different lengths (3 m, 7 m, 10 m, 15 m, 20 m and 30 m) depends on the option #.
Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.
是德科技客服中心提供您需要的協助