您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1848A Laser Head Cable (power only, male DIN)

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

您必須在此基本產品選擇選項才知價格。
E1848A-060 Laser head power only cable; 3m +0.15m, -0m; with male DIN connector
E1848A-140 Laser head power only cable; 7m +0.15m, -0m; with male DIN connector
E1848A-200 Laser head power only cable; 10m +0.25m, -0m; with male DIN connector
E1848A-300 Laser head power only cable; 15m +0.25m, -0m; with male DIN connector
E1848A-400 Laser head power only cable; 20m +0.25m, -0m; with male DIN connector
E1848A-600 Laser head power only cable; 30m +0.25m, -0m; with male DIN connector

向是德洽詢有關選項價格。