您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • World’s fastest pulse generator with sub-7 ps fall times and sub-9 ps rise times.
  • Fully differential on 2 RF outputs. Access the rising edge and corresponding falling edge simultaneously for differential step response measurements and TDR.
  • Included in the N2807A PrecisionProbe Advanced Kit, for fast and easy insertion loss characterization and removal up to 63 GHz on Keysight Infiniium Oscilloscopes.

敘述

The N2806A generates step pulses and square waves with sub-7 ps edge speeds in a remote head. Using a remote head allows the fast edge output to be connected directly to where it is needed, as cables significantly decrease edge speed. The generator offers 2 differential RF outputs. Both the rising and corresponding falling edge can be accessed simultaneously, enabling differential step response measurements and TDR.

The differential high speed electronics allow the N2806A to output very fast rep rates, never before seen in a pulse generator this fast. The RF output can generate square waves with sub-9 ps edge speeds up to 45 GHz. Further, consistent with Keysight’s commitment to signal integrity, the N2806A produces a step with the greatest spectral purity and closest to idea step response for repeatability critical to demanding calibration and metrology applications.

The breakthrough performance of the N2806A leverages Keysight’s microwave measurement expertise and proprietary InP technology to produce a differential amplifier capable generating these impressive waveforms. This capability represents a leap forward from the performance limited shockline architectures of existing pulse generators.
For those who demand the pinnacle of pulse generator performance – the N2806A represents the new world standard.