您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

相關產品與解決方案

  • No image available N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz 

    N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz

    The N5520B precision 1.85 millimeter coax-to-coax adapter, 1.0 mm (f) to 1.85 (f), offers a simple way of measuring coaxial devices at higher frequencies.

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • N2808A PrecisionProbe Software for 9000 Series N2808A 9000 系列適用之N2808A PrecisionProbe 軟體 

    N2808A 9000 系列適用之N2808A PrecisionProbe 軟體

    Keysight N2808A 可快速消除探棒和纜線所產生的準確度誤差

  • N2809A PrecisionProbe Software N2809A PrecisionProbe Oscilloscope 軟體 

    N2809A PrecisionProbe Oscilloscope 軟體

    Quickly characterize and correct your measurement system quickly and accurately, without adding expensive equipment.

  • N2812A 35 GHz InfiniiMax III cable N2812A 35 GHz InfiniiMax III cable [已停產] 

    N2812A 35 GHz InfiniiMax III cable [已停產]

    The N2812A provides a cable that matches the performance of the 90000 X-Series oscilloscope. It provides excellent flexibility with high quality measurements.

  • N5443A N5443A PV and deskew fixture for InfiniiMax III probing system 

    N5443A PV and deskew fixture for InfiniiMax III probing system

    The N5443A performance verification and deskew fixture is required to calibrate and verify the performance of the InfiniiMax III probe.

  • N8815A 64b/66b 10Gbase-KR Ethernet Decode for Infiniium Series Oscilloscopes N2807B PrecisionProbe 先進套件 

    N2807B PrecisionProbe 先進套件

    • 可對纜線、測試夾具和切換器的 S21 插入損耗進行特性分析並加以修正
    • 量測並修正與 Infiniium 示波器相連的所有探棒的探量頻率響應
    • 確保每支探棒都有相同的頻率響應和相位