您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

MBP 2008.3.0 Product Release

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Model Builder Program (MBP)The Model Builder Program (MBP) 2008.3.0 software release includes the following improvements and enhancements.

MBP 2008.3.0 to Support New Model Type

  • Support Verilog-A model
  • Support reliability model MOSRA

MBP Offers Enviroment for MOSRA Device Reliability Analysis

  • HCI and NBTI aging effect
  • Embeded in HSPICE

IMV Pages

Enables users to load and use IMV configuration files directly to MBP, no need to restart MBP

New BSIM4 Optimize Task Tree

New task tree to deal with tweaked but not perfect model, the second step optimization

New Option to Disable Hard Boundry in MBP

Right-click button in parameter window

New Option to Set Parameters to Default

User Manual Update

Get Started

If you are ready to get started using MBP, click Trials & Licenses > Details & Download > Request Free Trial License.

Looking for another version? View other MBP Product Versions.