您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W8620EP MBP Statistical Model Generation

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Supports statistical and mismatch model generation
  • BPV-based extraction flow for MOSFETs, BJTs, resistors and capacitors
  • The built-in statistical simulation engine is much faster than traditional Monte Carlo simulation
  • Supports different raw data formats
  • Plot with histogram and scatter plot
  • Flexible to customize IMVs and plot

敘述

The W8620EP Model Builder Program (MBP) Statistical Model Generation package includes the complete modeling and analysis packages for statistical and mismatch models. Monte Carlo simulation is supported by the internal engine. The built-in Backward Propagation of Variance (BPV) based extraction flow enables automated extraction by one click. Also, the user can customize Intermediate Variables (IMVs) and plot corresponding graphs.

MBP Statistical Model Generation

Return to Model Builder Program (MBP).