您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Comprehensive RF parameter extraction packages for MOSFETs, BJTs, diodes, inductors, capacitors and resistors
  • Built-in templates for accurate RF modeling
  • Target customization and plot
  • S-parameter, 1/f and thermal noise simulation
  • Plotting with smith chart, polar chat and X-Y graph
  • Supports S, Y, Z, T and H parameter conversion
  • Multiple de-embedding methods available to choose from
  • Flexible extraction flow for both local and global model extraction

敘述

The W8612EP Model Builder Program (MBP) RF Model Extraction package provides a complete RF modeling platform for MOSFETs, BJTs, diodes, inductors, capacitors and resistors. The GUI extraction flow supports both local and global model extraction and the automated scalable inductor modeling flow is driven by a global optimizer which supports all popular inductor types. With the corresponding core model generation package, a complete scalable modeling solution for MOSFETs and BJTs can be realized.

MBP RF Model Extraction

Return to Model Builder Program (MBP).