您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W8609EP MBP MEXTRAM Model Generation

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Internal engine supports MEXTRAM model version 504.8
  • Built-in automated extraction flow (task tree)
  • Easy to modify or customize extraction flow using simple Java programming
  • Supports DC, CV, thermal and noise parameter extraction
  • Graphic operation interface and convenient modeling utilities

敘述

The W8609EP Model Builder Program (MBP) MEXTRAM Model Generation package includes the extraction package for the MEXTRAM bipolar model. The MBP MEXTRAM Model Generation package can be combined with the W8612EP MBP RF Modeling Extraction package for a complete RF modeling solution.

MEXTRAM is a compact model for bipolar transistors. It supports the design of bipolar transistor circuits in Si and SiGe based process technologies. MEXTRAM is developed and supported at Delft University of Technology . MEXTRAM takes into account many physical phenomena associated with modern BJT technologies, including early voltage bias dependency, explicit modeling of inactive regions, current crowding, and conductivity modulation for base resistance and quasi-saturation.

Return to Model Builder Program (MBP).